
2-step solenoid valve, ICLX 40 A
148X0523
Function: 2-step solenoid valve, Direction: Straightway, Connection type: Butt weld, Connection standard: ASME B 36.10, Connection size [in]: 2 in
148X0523
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection size [in] | 2 in |
| Connection standard | ASME B 36.10 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Function | 2-step solenoid valve |
| Material Description | ICLX 40 A - 2 in" |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product description | 2-steps solenoid valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | 2-step solenoid valve |
| Product Type | ICLX 40 A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a65a5318-3dcd-4e13-b6f2-5cef46ffb9e6 |
| SCIP dossier product name | ICLX 32-65 |
| Top cover | 3 function modules |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.66 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 22.493 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428867580 |
| Proposition 65 | Cancer and Reproductive Harm |