
2-step solenoid valve, ICLX 80, 80 mm, Butt weld
027H8040
2-step solenoid valve, Kv value [m³/h]: 82
027H8040
Product specifications
Characteristic | Value |
|---|---|
| Actuator system | 2 EVM pilot sol valve module |
| Approval | EACTÜVUAUL |
| Body material | Steel |
| Brand | ICV Flexline |
| Category | II |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection material | Steel |
| Connection standard | EN 10220 |
| Contains batteries | No |
| Cv value [gal/min] | 95.120 gal/min |
| Description | 2-step solenoid valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Ext pilot pressure connection | Weld nipple (P2 Port) |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 3 in |
| Inlet connection size [mm] | 80.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m³/h] | 82.000 m³/h |
| Manual operation option | Manual open spindle |
| Material Description | ICLX 65 80 DIN |
| Max. Working Pressure [bar] | 65.0 bar |
| Max. Working Pressure [psig] | 943 psig |
| Opening configuration | 1-step (optional setting)2-step (default) |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 3 in |
| Outlet connection size [mm] | 80.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Parts Program name | ICLX |
| Product accessories | ICM / ICS / ICLX accessories |
| Product description | Solenoid Valve |
| Product group | Solenoid valves |
| Product line | Industrial Refrigeration |
| Product name | 2-step solenoid valve |
| Product Type | ICLX 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| SCIP dossier no. | a65a5318-3dcd-4e13-b6f2-5cef46ffb9e6 |
| SCIP dossier product name | ICLX 32-65 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Step 1 opening degree (~) [%] | 10 % RH |
| Step 2 initialization | Delta p < 1.25 bar (18 psig) |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -76 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL evaluated | Yes |
| Valve operation | Solenoid operated |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.966 Kilogram |
| Net weight | 15.767 Kilogram |
| Volume | 20.671 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428482592 |
| Proposition 65 | Cancer and Reproductive Harm |