Danfoss logo

4-way reversing valve

061L1385

Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 1 1/8, Design config. Style: F

Product specifications

Characteristic
Value
Ambient temperature range [°C] [max]55 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]131 °F
Ambient temperature range [°F] [min]-22 °F
ApprovalCEVDE
Cap condition 1 [°C]0°C sub-cooling
Cap condition 2 [°C]5°C sub-cooling
Cap R407C@Δp:0.1bar(cond1)[kW]28.91 kW
Cap R407C@Δp:0.1bar(cond2)[kW]24.70 kW
Cap R407C@Δp:0.2bar(cond1)[kW]40.69 kW
Cap R407C@Δp:0.2bar(cond2)[kW]34.78 kW
Cap R410A@Δp:0.1bar(cond1)[kW]37.37 kW
Cap R410A@Δp:0.1bar(cond2)[kW]32.38 kW
Cap R410A@Δp:0.2bar(cond1)[kW]52.70 kW
Cap R410A@Δp:0.2bar(cond2)[kW]45.68 kW
CoilNo
Contains batteriesNo
Design config. StyleF
DG Indicator ProfileNot relevant for dangerous goods
Discharge conn size [in]7/8 in
Discharge conn size [mm]22.50 mm
Discharge conn typeFEMALE
Evap/cond conn size [in]1 1/8
Evap/cond conn size [mm]28,90
Material DescriptionSTF 4-Way Rev. Valve 1518G
Characteristic
Value
Max. Leakage [cm³/min]6000 cm³/min
Max. Working Pressure [bar]45.0 bar
MaxOPD [bar]31.0 bar
MaxOPD [psi]450.0 psi
MaxOPD [psig]450 psig
Medium temperature range [°C] [max]130 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]266 °F
Medium temperature range [°F] [min]-22 °F
MinODP [bar]3.000 bar
MinODP [psi]44.000 psi
Packing formatSingle pack
Process connection materialCopper
Product group4-way reversing valves
Product lineAir Conditioning and Commercial Refrigeration
Product name4-way reversing valve
Product TypeSTF
Quantity per packing format1 pc
RefrigerantsR1234yfR1234zeR134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454CR513A
Shock resistance standardJIS C 60068-2-27
Suction conn size [in]1 1/8
Suction conn size [mm]28.90 mm
Type designationSTF-1518G
Vibration stability [m/s²]19.6 m/s²
Vibration test standardJIS C 60068-2-6

General specifications

Characteristic
Value
Gross weight2.4 Kilogram
Net weight1.55 Kilogram
Characteristic
Value
Volume17.982 Liter
EAN/UPC5715255060208