
4-way reversing valve
061L1380
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 7/8, Design config. Style: B
061L1380
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CEUKCAVDE |
| Cap condition 1 [°C] | 0°C sub-cooling |
| Cap condition 2 [°C] | 5°C sub-cooling |
| Cap R407C@Δp:0.1bar(cond1)[kW] | 16.10 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 13.75 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 22.66 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 19.37 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 20.81 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 18.03 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 29.35 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 25.43 kW |
| CE evaluated | Yes |
| Coil | No |
| Contains batteries | No |
| Design config. Style | B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge conn size [in] | 1/2 in |
| Discharge conn size [mm] | 12.80 mm |
| Discharge conn type | FEMALE |
| Evap/cond conn size [in] | 7/8 |
| Evap/cond conn size [mm] | 22,40 |
| Material Description | STF 4-Way Rev. Valve 0457G I/20 |
Characteristic | Value |
|---|---|
| Max. Leakage [cm³/min] | 4000 cm³/min |
| Max. Working Pressure [bar] | 31.0 bar |
| MaxOPD [bar] | 31.0 bar |
| MaxOPD [psi] | 450.0 psi |
| MaxOPD [psig] | 450 psig |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -4 °F |
| MinODP [bar] | 3.000 bar |
| MinODP [psi] | 44.000 psi |
| Packing format | Industrial pack |
| Process connection material | Copper |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 20 pc |
| Refrigerants | R407C |
| Shock resistance standard | JIS C 60068-2-27 |
| Suction conn size [in] | 7/8 |
| Suction conn size [mm] | 22.40 mm |
| Type designation | STF-0457G |
| Vibration stability [m/s²] | 19.6 m/s² |
| Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.77 Kilogram |
| Net weight | 0.77 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162967553 |