
4-way reversing valve
061L1363
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 5/8, Design config. Style: E
061L1363
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | CE |
| Cap condition 1 [°C] | 0°C sub-cooling |
| Cap condition 2 [°C] | 5°C sub-cooling |
| Cap R407C@Δp:0.1bar(cond1)[kW] | 8.38 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 7.16 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 11.79 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 10.08 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 10.83 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 9.38 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 15.27 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 13.24 kW |
| Coil | No |
| Comments | FOR ATLANTIC |
| Contains batteries | No |
| Design config. Style | E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge conn size [in] | 1/2 in |
| Discharge conn size [mm] | 12.95 mm |
| Discharge conn type | FEMALE |
| Evap/cond conn size [in] | 5/8 |
| Evap/cond conn size [mm] | 16,15 |
| Material Description | STF 4-Way Rev. Valve H0321G2 I/32 QR |
Characteristic | Value |
|---|---|
| Max. Leakage [cm³/min] | 1500 cm³/min |
| Max. Working Pressure [bar] | 45.0 bar |
| MaxOPD [bar] | 31.0 bar |
| MaxOPD [psi] | 450.0 psi |
| MaxOPD [psig] | 450 psig |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -22 °F |
| MinODP [bar] | 3.000 bar |
| MinODP [psi] | 44.000 psi |
| Packing format | Industrial pack |
| Process connection material | Copper |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234zeR134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454BR454CR513A |
| Shock resistance standard | JIS C 60068-2-27 |
| Suction conn size [in] | 5/8 |
| Suction conn size [mm] | 16.15 mm |
| Type designation | STF-H0321G2 |
| Vibration stability [m/s²] | 19.6 m/s² |
| Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.371 Kilogram |
| Net weight | 0.37 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.848 Liter |