
4-way reversing valve, STF-0129G
061L1318
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Design config. Style: B
061L1318
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CE |
| Cap condition 1 [°C] | 0°C sub-cooling38°C condensing5°C evaporating5°C super-heat |
| Cap condition 2 [°C] | 54,4 °C condensing5°C sub-cooling5°C super-heat7,2°C evaporating |
| Cap R407C@Δp:0.1bar(cond1)[kW] | 4.27 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 3.65 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 6.01 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 5.14 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 5.52 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 4.78 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 7.79 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 6.75 kW |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil | No |
| Contains batteries | No |
| Design config. Style | B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge conn size [in] | 5/16 in |
| Discharge conn size [mm] | 8.10 mm |
| Discharge conn type | FEMALE |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Evap/cond conn size [in] | - |
Characteristic | Value |
|---|---|
| Evap/cond conn size [mm] | 10,2 |
| Material Description | STF 4-Way Rev. Valve 0129G I/45 |
| Max. Leakage [cm³/min] | 1000 cm³/min |
| Max. Working Pressure [bar] | 45.0 bar |
| MaxOPD [bar] | 31.0 bar |
| MaxOPD [psi] | 450.0 psi |
| MaxOPD [psig] | 450 psig |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -4 °F |
| MinODP [bar] | 3.000 bar |
| MinODP [psi] | 44.000 psi |
| Packing format | Industrial pack |
| Process connection material | Copper |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 45 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R134aR22R404AR407CR410A |
| Shock resistance standard | JIS C 60068-2-27 |
| Suction conn size [mm] | 10.20 mm |
| Type designation | STF-0129G |
| Vibration stability [m/s²] | 19.6 m/s² |
| Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.261 Kilogram |
| Net weight | 0.25 Kilogram |
| Volume | 0.934 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428531672 |
| Proposition 65 | Cancer and Reproductive Harm |