LLS 4000/4000U, O-ring + Alu gasket
084H6011
Type designation: O-ring + Alu gasket, Used for product: LLS 4000/4000U, Used for product comments: Inspection kit
084H6011
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Comments | M-PACK 80 PC |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Inspection Kit, O-ring + Alu gasket |
| Packing format | Multi pack |
| Product group | Liq. level switch spare parts |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Service kit |
| Product Type | LLS 4000/4000U |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f384087f-4a0b-4bec-ad9c-0c98b49e47c7 |
| SCIP dossier product name | LLS 4000 |
| Type designation | O-ring + Alu gasket |
| Used for product | LLS 4000/4000U |
| Used for product comments | Inspection kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.197 Liter |
| EAN/UPC | 5702428681315 |