
Plug
061F1304
Used for product: ACB, Function: Water-proof rubber plug, Used for product comments: For spade connector versions
061F1304
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Water-proof rubber plug |
| Material Description | ACB Parts |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Switches accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Plug |
| Product Type | Accessory |
| Quantity per packing format | 300 pc |
| REACH Candidate List substances 0.1 | No |
| Used for product | ACB |
| Used for product comments | For spade connector versions |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.216 Kilogram |
| Net weight | 0.205 Kilogram |
| Volume | 0.457 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428268356 |
| Proposition 65 | Cancer and Reproductive Harm |