
Switches accessories, Setting knob
060-1096
Type: Accessory, Used for product: UT 73, Packing format: Industrial pack, Quantity per packing format: 48
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Switches
060-1096
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Further information | 0 - 40 °C / 32 - 105 °F |
| Material Description | Accessories UT |
| Packing format | Industrial pack |
| Product group | Switches accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Setting knob |
| Product Type | Accessory |
| Quantity per packing format | 48 pc |
| Used for product | UT 73 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 8 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.092 Liter |
| EAN/UPC | 5702422064862 |