Pressure switch, YNS
061G4066
Packing format: Multi pack, Quantity per packing format: 12
061G4066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | YNS Pressure Switch C106XWM08 |
| Packing format | Multi pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | YNS |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Type designation | YNS-C106XWM08 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.609 Kilogram |
| Net weight | 1.598 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.927 Liter |
| EAN/UPC | 5702428277297 |