Pressure switch, SNS
061G4004
Packing format: Industrial pack, Quantity per packing format: 270
061G4004
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SNS Pressure Switch AD01 I/270 |
| Packing format | Industrial pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | SNS |
| Quantity per packing format | 270 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Type designation | SNS-AD01 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.085 Kilogram |
| Net weight | 0.081 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.112 Liter |
| EAN/UPC | 5702428277693 |