
Differential pressure switch, ONS
061G4025
Differential pressure switch, Product Type: ONS, Packing format: Multi pack, Quantity per packing format: 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure switches
061G4025
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ONS Diff. Pressure Switch C106XQ29 |
| Packing format | Multi pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Differential pressure switch |
| Product Type | ONS |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Type designation | ONS-C106XQ29 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.721 Kilogram |
| Net weight | 0.685 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.028 Liter |
| EAN/UPC | 5702428277594 |