
Pressure switch, KPU1
060-5615
Regulation range [bar] Pe: -0.2 - 7.5, Differential [bar]: 0.7 - 4, Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare nut, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17
060-5615
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Application note | Not applicable for liquid line |
| Approval | CEc UL us UL873, CS C22.2 |
| Cap. tube length fraction [in] | 36 in |
| Capillary tube length [mm] | 900 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contact function | SPDT |
| Contact rating | 144 A, 240 V AC24 A, 240 V acDC=12 W pilot dutyFLA=24 A, 120 V acLRA = 144 A, 120 V ac |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] [max] | 4.00 bar |
| Differential [bar] [min] | 0.70 bar |
| Differential [psi] [max] | 60.00 psi |
| Differential [psi] [min] | 10.00 psi |
| Electrical conn. comments | for ½ in male pipe thread |
| Electrical connection | Hole |
| Electrical connection size | 7/8 in |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Identical product | 060-5233 |
| Lubricants compatibility | Oilfree applications |
| Material Description | KPU1 Pressure Switch I/24 |
| Max. test pressure [bar] Pe | 20.0 bar |
Characteristic | Value |
|---|---|
| Max. test pressure [psig] | 290.0 psig |
| Max. Working Pressure [bar] | 17.0 bar |
| Max. Working Pressure [psig] | 250 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Industrial pack |
| Pressure connection notes | With Schrader opener |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 8912 |
| Pressure connection type | Flare nut |
| Pressure Male/Female | Female |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Pressure Control |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KPU1 |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Refrigerants | R113R1233zd(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513AR515B |
| Regulation range | 6 inHg - 108 psig |
| Regulation range [bar] Pe [max] | 7.50 bar |
| Regulation range [bar] Pe [min] | -0.20 bar |
| Regulation range [psig] Pe [max] | 108.00 psig |
| Regulation range [psig] Pe [min] | -3.00 psig |
| Reset function | Auto |
| SCIP dossier no. | 2e0fe8e8-9c82-4015-8eaf-002748cf7fb1 |
| SCIP dossier product name | KPU Pressure Switch |
| Serviceable | No |
| UL approval file name | E31024 |
| UL approved refrigerants | R113R1234yfR1234ze(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR452BR454AR454CR455AR507AR513AR515B |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.738 Kilogram |
| Net weight | 0.701 Kilogram |
| Volume | 1.874 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428413985 |
| Proposition 65 | Cancer |