
Compact pressure switch, HTB
061G1085
Contact function: SPST, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 33
061G1085
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Capillary tube length [mm] | 1000 mm |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact function | SPST |
| Contact rating | AC125V/AC250VFLA 2-20 A |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | 2 x Faston terminal 250 |
| Electrical connection | Spade connectors |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | HTB Pressure Switch X122 I/100 |
| Max. test pressure [bar] Pe | 40.0 bar |
| Max. Working Pressure [bar] | 33.0 bar |
| Max. Working Pressure [psig] | 478 psig |
| Mounting options | 2 x M4 x 0.7 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Pressure connection size | 2.4 mm |
| Pressure connection type | Solder, ODM |
| Pressure range category | High pressure |
| Pressure setting OFF [bar] | 10.8 bar |
| Pressure setting ON [bar] | 12.8 bar |
| Product accessories | No |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Compact pressure switch |
| Product Type | HTB |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R134aR32R404AR407AR407CR407FR410AR448AR449AR450AR452AR452BR454AR454BR454CR455AR507AR513A |
| Reset function | Auto |
| Serviceable | No |
| Specification key | HTB-X122 |
| Type designation | HTB-X122 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.108 Kilogram |
| Net weight | 0.104 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.461 Liter |
| EAN/UPC | 5702428531504 |