
Pressure switch, FTB
061G1084
Packing format: Industrial pack, Quantity per packing format: 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FTB
061G1084
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | FTB Pressure Switch 3UC59 I/100 |
| Packing format | Industrial pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | FTB |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R32R452BR454AR454BR454CR455A |
| Serviceable | No |
| Type designation | FTB-3UC59 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.114 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.46 Liter |
| EAN/UPC | 5702428945592 |