Pressure switch, DNS
061G3066
Packing format: Industrial pack, Quantity per packing format: 25
061G3066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | DNS Pressure Switch D606XMQ004 |
| Packing format | Industrial pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | DNS |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Type designation | DNS-D606XMQ004 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.659 Kilogram |
| Net weight | 0.626 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.224 Liter |
| EAN/UPC | 5702428277754 |