
Pressure switch, KP17B
060-600491
Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT+SPST(NO), Reset function, left side: Auto, Reset function, right side: Manual Max
060-600491
Product specifications
Characteristic | Value |
|---|---|
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Ambient temperature range [°F] [max] | 149 °F |
| Ambient temperature range [°F] [min] | -13 °F |
| Approval | BVCCCCEDNVGLLRLVDPEDRINARoHS ChinaUAc UL us UL873, CS C22.2 |
| Category | IV |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT+SPST(NO) |
| Contact rating | AC15=10 A, 400 VAC1=16 A, 400 VAC3=16 A, 400 VDC13=12 W, 220 VLR=112 A, 400 VTerminal D: 50 VA, 400 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential left side [bar] [max] | 4.00 bar |
| Differential left side [bar] [min] | 0.70 bar |
| Differential left side [psi] [max] | 58.0 psi |
| Differential left side [psi] [min] | 10.0 psi |
| Differential right side [bar] | 4.0 bar |
| Differential right side [psi] | 58.0 psi |
| Electrical connection | Rubber cable gland |
| Electrical connection size | 6-14 mm |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP30 |
| Enclosure rating Nema (~) | 1 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Lubricants compatibility | Oilfree applications |
| Material Description | KP17B Pressure Switch I/36 |
| Max.test press.left side[bar] | 20 bar |
| Max.test press.right side[bar] | 35 bar |
| MWP left side [bar] Pe | 17.0 bar |
| MWP left side [psig] Pe | 245 psig |
Characteristic | Value |
|---|---|
| MWP right side [bar] Pe | 32.0 bar |
| MWP right side [psig] Pe | 464.0 psig |
| Oil free refrigerants | R134aR513AR515B |
| Packing format | Industrial pack |
| Pressure connection size | 6 mm |
| Pressure connection standard | EN 1254-1 |
| Pressure connection type | Solder, ODF |
| Pressure Male/Female | Female |
| Pressure sensing element | Bellows |
| Product accessories | Switches accessories |
| Product description | Dual Pressure Control |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP17B |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| Refrigerants | R113R1233zd(E)R1234yfR1234yzR1234ze(E)R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR454CR455AR507AR513A |
| Regulation left side [bar]Pe [max] | 7.50 bar |
| Regulation left side [bar]Pe [min] | -0.20 bar |
| Regulation left side range Pe | 6 inHg - 108 psig |
| Regulation right side [bar]Pe [max] | 32.0 bar |
| Regulation right side [bar]Pe [min] | 8.0 bar |
| Regulation right side [psig]Pe [max] | 464.0 psig |
| Regulation right side [psig]Pe [min] | 116.0 psig |
| Reset function, left side | Auto |
| Reset function, right side | Manual Max |
| SCIP dossier no. | 1b8fc5ed-65e2-48fc-8738-8cce613a9786 |
| SCIP dossier product name | KP KPI |
| Serviceable | No |
| UL approval file name | E31024 |
| UL approved refrigerants | R113R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.505 Kilogram |
| Net weight | 0.46 Kilogram |
| Volume | 1.24 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428949446 |
| Proposition 65 | Cancer and Reproductive Harm |