
Differential pressure switch, MP55
060B101666
Diff.press.setting range [bar]: 0.3 - 4.5, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4 in, Enclosure rating IP: IP20, Max. Working Pressure [bar]: 17
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MP54 / MP55 / MP55A
Recommended replacement: 060B101691
060B101666
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Cut out for falling pressure |
| Amb. Temp. Note | Bellows max 100 °C/212 °F |
| Ambient temperature range [°C] [max] | 60 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 140 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CCCCECMIMEACGLLLC CDC EURO-TYSKLVDRINARoHSRoHS ChinaTYSKUKCA |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact differential [bar] | 0.20 bar |
| Contact function | SPDT |
| Contact rating | AC15=0.1 A, 250 VDC13=12 W, 125 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diff.press.setting range [bar] [max] | 4.50 bar |
| Diff.press.setting range [bar] [min] | 0.30 bar |
| Diff.press.setting range [MPa] [max] | 0.45 MPa |
| Diff.press.setting range [MPa] [min] | 0.03 MPa |
| Diff.press.setting range [psi] [max] | 65.0 psi |
| Diff.press.setting range [psi] [min] | 4.3 psi |
| Electrical conn. Male/Female | Female |
| Electrical connection | Screwed cable entry |
| Electrical connection size | Pg 13.5 |
| Electrical connection standard | DIN 40430 |
| Electrical spec. standard | EN 60947-5 |
| EN 60947 electrical properties | Insulation: 250VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 2A |
| EN 60947 wiring properties | Flex, ferrules: 0.2-1.0 mm2Flex, no ferrules: 0.2-1.5 mm2Solid/stranded: 0.2-1.5 mm2 |
| Enclosure rating IP | IP20 |
| EU RoHS compliance | Out of scope |
| Factory setting [psig] | 9.0 psig |
Characteristic | Value |
|---|---|
| Identical product | 060B029966 |
| Material Description | MP55 Diff. Pressure Switch I/20 |
| Max. test pressure [bar] Pe | 22.0 bar |
| Max. test pressure [psig] | 319.0 psig |
| Max. Working Pressure [bar] | 17.0 bar |
| Max. Working Pressure [psig] | 245 psig |
| Operat. range LP side [bar] Pe [max] | 12 bar |
| Operat. range LP side [bar] Pe [min] | -1 bar |
| Operat. range LP side [psig]Pe [max] | 175 psig |
| Operat. range LP side [psig]Pe [min] | -15 psig |
| Packing format | Industrial pack |
| Pressure connection size | 1/4 in |
| Pressure connection standard | DIN 8906 |
| Pressure connection type | Flare |
| Pressure Male/Female | Male |
| Product accessories | Generic accessories |
| Product description | Diff. Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Differential pressure switch |
| Product Type | MP55 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R11R113R12R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507CR513AR515B |
| Relay release time [s] | 0 s |
| Reset function | Auto |
| SCIP dossier no. | d6c79256-254f-4a74-9674-fbd37043a658 |
| Serviceable | No |
| UL approved refrigerants | R11R113R12R124R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507CR513AR515B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.668 Kilogram |
| Net weight | 0.601 Kilogram |
| Volume | 1.337 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428365840 |
| Proposition 65 | Cancer and Reproductive Harm |