
Cartridge pressure switch, CCB, 140 bar, 100 bar
061F9812
Higher activ. pressure [bar]: 140, Lower activ. pressure [bar]: 100, Reset function: Auto, Contact function: SPST(NC), Pressure connection type: Solder, ODM, Pressure connection size [mm]: 6.35, Electrical connection: Cable, Enclosure rating IP: IP65
061F9812
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -20 °F |
| Approval | CETÜV |
| Burst pressure [bar] | 375.0 bar |
| Burst pressure [psig] | 5440 psig |
| Cable length [in] | 59.06 in |
| Cable length [m] | 1.500 m |
| Cable type | AWG18 |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contact function | SPST(NC) |
| Contact rating | AC=6 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Electrical connection | Cable |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Out of scope |
| Higher activ. pressure [bar] | 140.00 bar |
| Higher activ. pressure [psi] | 2030 psi |
| Housing | Epoxy type |
| Lower activ. pressure [bar] | 100.00 bar |
| Lower activ. pressure [psi] | 1450 psi |
| Lubricants compatibility | Oilfree applications |
| Material Description | CCB Cartridge Switch 2UB07W I/100 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 165.0 bar |
| Max. Working Pressure [psig] | 2393 psig |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 210 °F |
| Medium temperature range [°F] [min] | -20 °F |
| Oil free refrigerants | R134aR513A |
| Packing format | Industrial pack |
| Pressure connection notes | Cu-tube (tip=7mm) |
| Pressure connection size [mm] | 6.35 mm |
| Pressure connection type | Solder, ODM |
| Pressure range category | High pressure |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cartridge pressure switch |
| Product Type | CCB |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R744 |
| Reset function | Auto |
| SCIP dossier no. | f33de3f9-791f-47eb-85ea-0064e2fcf12f |
| Serviceable | No |
| Specification key | CCB-2UB07W |
| Wire colour | Black |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.13 Kilogram |
| Volume | 0.223 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428258050 |
| Proposition 65 | Cancer and Reproductive Harm |