
Cartridge pressure switch, ACB, 20 bar, 16 bar
061F9234
Higher activ. pressure [bar]: 20, Lower activ. pressure [bar]: 16, Reset function: Manual, Contact function: SPDT, Pressure connection type: Solder, ODM, Electrical connection: Cable, Enclosure rating IP: IP65
061F9234
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -20 °F |
| Approval | CE 0035 |
| Burst pressure [bar] | 200.0 bar |
| Burst pressure [psig] | 2900 psig |
| Cable length [in] | 98.43 in |
| Cable length [m] | 2.500 m |
| Cable type | AWG18 |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contact function | SPDT |
| Contact rating | AC=4 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Higher activ. pressure [bar] | 20.00 bar |
| Higher activ. pressure [psi] | 290 psi |
| Housing | Panel mount |
| Lower activ. pressure [bar] | 16.00 bar |
| Lower activ. pressure [psi] | 232 psi |
Characteristic | Value |
|---|---|
| Lubricants compatibility | Oilfree applications |
| Material Description | ACB Cartridge Switch 2UC107MW I/50 |
| Max. Working Pressure [bar] | 45.0 bar |
| Max. Working Pressure [psig] | 653 psig |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -55 °C |
| Medium temperature range [°F] [max] | 275 °F |
| Medium temperature range [°F] [min] | -70 °F |
| Oil free refrigerants | R134aR513A |
| Packing format | Industrial pack |
| Pressure connection notes | Cu-tube (tip=7mm) |
| Pressure connection size [mm] | 6.00 mm |
| Pressure connection type | Solder, ODM |
| Pressure range category | High pressure |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cartridge pressure switch |
| Product Type | ACB |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
| Reset function | Manual |
| Serviceable | No |
| Specification key | ACB-2UC107MW |
| Wire colour | Black+blue+red |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.155 Kilogram |
| Net weight | 0.147 Kilogram |
| Volume | 0.456 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428259415 |
| Proposition 65 | Cancer and Reproductive Harm |