
Cartridge pressure switch, ACB, 2.35 bar, 1.38 bar
061F6126
Higher activ. pressure [bar]: 2.35, Lower activ. pressure [bar]: 1.38, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65
061F6126
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -20 °F |
| Approval | C UL US UL60730CE 0035TÜV |
| Burst pressure [bar] | 200.0 bar |
| Burst pressure [psig] | 2900 psig |
| Cable length [in] | 39.37 in |
| Cable length [m] | 1.000 m |
| Cable type | AWG18 |
| CE evaluated | Yes |
| China RoHS compliance | Yes with exemptions |
| Contact function | SPST(NO) |
| Contact rating | AC=6 A, 250 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Higher activ. pressure [bar] | 2.35 bar |
| Higher activ. pressure [psi] | 34 psi |
| Housing | Regular hot-melt |
| Lower activ. pressure [bar] | 1.38 bar |
| Lower activ. pressure [psi] | 20 psi |
| Lubricants compatibility | Oilfree applications |
| Material Description | ACB Cartridge Switch 2UA154W I/100 |
| Max. Working Pressure [bar] | 35.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 508 psig |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -55 °C |
| Medium temperature range [°F] [max] | 275 °F |
| Medium temperature range [°F] [min] | -70 °F |
| Oil free refrigerants | R134aR513A |
| Packing format | Industrial pack |
| Pressure connection notes | Deflator |
| Pressure connection size | 1/4 in |
| Pressure connection type | Flare |
| Pressure Male/Female | Female |
| Pressure range category | Low pressure |
| Product accessories | Switches accessories |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cartridge pressure switch |
| Product Type | ACB |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
| Reset function | Auto |
| SCIP dossier no. | 3214dac9-e7f5-4553-abfe-56ba718eab3c |
| SCIP dossier product name | ACB/LCB, Cartridge pressure switch, flare connection |
| Serviceable | No |
| Specification key | ACB-2UA154W |
| UL approved refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
| UL evaluated | Yes |
| Wire colour | Red |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.071 Kilogram |
| Net weight | 0.067 Kilogram |
| Volume | 0.182 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428512237 |
| Proposition 65 | Cancer and Reproductive Harm |