
Cartridge pressure switch, ACB, 28 bar
061F3359
Higher activ. pressure [bar]: 28, Electrical connection: Cable
061F3359
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Higher activ. pressure [bar] | 28.00 bar |
| Higher activ. pressure [psi] | 406 psi |
| Material Description | ACB Cartridge Switch 2UB3027MW I/50 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cartridge pressure switch |
| Product Type | ACB |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 3214dac9-e7f5-4553-abfe-56ba718eab3c |
| SCIP dossier product name | ACB/LCB, Cartridge pressure switch, flare connection |
| Specification key | ACB-2UB3027MW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.197 Kilogram |
| Net weight | 0.181 Kilogram |
| Volume | 0.412 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424693879 |
| Proposition 65 | Cancer and Reproductive Harm |