
Sight glass saddle, SGS, 1 1/8 in
014-1571
Type designation: Tube fitting, Used for product: SGP 20 RN; SGR; SGRH
014-1571
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 1 1/8 in |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SGS 1 1/8in Sight Glass Saddle M/10x6 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Packing format | Multi pack |
| Product group | Sight glass accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass saddle |
Characteristic | Value |
|---|---|
| Product Type | SGS |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | fe462a0b-b108-47f9-a3da-419442967513 |
| SCIP dossier product name | SG & SGP without indicator |
| Sight glass connection | M20 x 1.5 |
| Tube size [in] | 1 1/8 in |
| Type designation | Tube fitting |
| Used for product | SGP 20 RNSGRSGRH |
| Used for product comments | Tube fitting |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.063 Kilogram |
| Net weight | 0.051 Kilogram |
| Volume | 0.086 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255009580 |
| Proposition 65 | Cancer and Reproductive Harm |