SGE
191U9932
Phillip Level eye 2" w/Antifre
191U9932
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Phillip Level eye 2" w/Antifre |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Sight glasses |
| Product line | Industrial Refrigeration |
| Product name | Sight glass socket |
| Product Type | SGE |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.722 Kilogram |
| Net weight | 0.695 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.441 Liter |
| EAN/UPC | 5715162706329 |