
Sight glass, SG 22s
014-1207
Inlet size [in]: 7/8 in, Inlet connection type: Solder, ODF, Outlet size [in]: 7/8 in, Outlet connection type: Solder, ODF, Packing format: Multi pack, Quantity per packing format: 28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SG / SGP
Recommended replacement: 014L1207
014-1207
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTED |
| Approval file name | REF. LIQUID INDICATOR 76H4 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 7/8 in |
| Lubricants compatibility | Oilfree applications |
| Material Description | SG 22s Sight Glass M/28 |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| Moisture indicator | No indicator |
| Oil free refrigerants | R134aR513A |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 7/8 in |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | SG 22s |
| Quantity per packing format | 28 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R404AR407AR407CR407FR448AR449AR450AR452AR507AR513A |
| SCIP dossier no. | fe462a0b-b108-47f9-a3da-419442967513 |
| SCIP dossier product name | SG & SGP without indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REF. LIQUID INDICATOR 76H4 |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR448AR449AR450AR452AR507AR513A |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.346 Kilogram |
| Net weight | 0.346 Kilogram |
| Volume | 0.312 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428289092 |
| Proposition 65 | Cancer and Reproductive Harm |