
Sight glass, LLG 1145
027X0343
Product description: Liquid level glasses, Parts included: Welding nipple Extended
027X0343
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | LLG 1145 F, 45" Liquid Level Glass |
| Packing format | Single pack |
| Parts included | Welding nipple Extended |
| Product description | Liquid level glasses |
| Product group | Regionally specified kits |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Sight glass |
| Product Type | LLG 1145 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ad642b83-0cec-43a4-a39c-60d3636ded3c |
| SCIP dossier product name | LLG |
| Temperature range [°C] | 30 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.58 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 135.971 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428979726 |
| Proposition 65 | Cancer and Reproductive Harm |