
Sight glass, LLG 185
027X0179
Product description: Liquid level glasses, Parts included: Welding nipple Extended
027X0179
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | LIQ.LEVEL INDIC.LLG 185 |
| Packing format | Single pack |
| Parts included | Welding nipple Extended |
| Product description | Liquid level glasses |
Characteristic | Value |
|---|---|
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Sight glass |
| Product Type | LLG 185 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ad642b83-0cec-43a4-a39c-60d3636ded3c |
| SCIP dossier product name | LLG |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.48 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428491525 |
| Proposition 65 | Cancer and Reproductive Harm |