
Pressure transmitter, DST P110, 0 bar - 33 bar, 0 psi - 478.62 psi
075G1328
Electrical connection: Round Packard Metri-Pack, Pressure connection type: Solder, ODM, Pressure connection size: Solder tube, Specification key: DST P110-BT26-C2EB07-0
075G1328
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin A |
| + output | Pin C |
| + supply | Pin B |
| Ambient temperature range [°C] [max] | 125 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 135 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Round Packard Metri-Pack |
| Electrical connection size | 3 pin |
| Electrical connection standard | 150.2 SERIES |
| Electrical Connector Colour | black |
| Enclosure rating IP | IP69K |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fault signal level | 0.00 |
| High Clipping Level | 92.00 |
| Housing material | 304L |
| Identical product | 075G4260 |
| Low Clipping level | 8.00 |
| Material Description | Sensor DST P110 Ratio 0 - 33 bar Abs |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Ratio metric |
Characteristic | Value |
|---|---|
| Overload pressure max. [bar] | 132.0 bar |
| Overload pressure max. [psi] | 1914 psi |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | Solder tube |
| Pressure connection standard | For solder tube |
| Pressure connection type | Solder, ODM |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 33.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 478.62 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Absolute |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P110 |
| Pulse-snubber | No |
| Quantity per packing format | 28 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % RH |
| Ratiometric of Vsupply [%] [min] | 10.0 % RH |
| REACH Candidate List substances 0.1 | No |
| Response time max. [ms] | 2 ms |
| Specification key | DST P110-BT26-C2EB07-0 |
| Supply voltage [V] DC | 5.00 V |
| TEB inside CTR ±FS [%] | 3.00 % RH |
| UL evaluated | Yes |
| Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.057 Kilogram |
| Volume | 0.109 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255100638 |
| Proposition 65 | No significant risk |