
Pressure transmitter, DST P070, 0 bar - 34.47 bar, 0 psi - 500 psi
074G0036
Electrical connection: Round Packard Metri-Pack, Pressure connection type: Solder, ODM, Pressure connection size: Solder tube, Specification key: DST P070 RATIO 0-500PSI SG
074G0036
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin A |
| + output | Pin C |
| + supply | Pin B |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 125 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Round Packard Metri-Pack |
| Electrical connection size | 3 pin |
| Electrical connection standard | 150.2 SERIES |
| Electrical Connector Colour | Black |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Housing material | 304L |
| Material Description | Sensor DST P070 Ratio 0-500PSI SG I/64 |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Ratio metric |
| Overload pressure max. [psi] | 1500 psi |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Pressure connection size | Solder tube |
| Pressure connection standard | For solder tube |
| Pressure connection type | Solder, ODM |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 34.47 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 500.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P070 |
| Pulse-snubber | No |
| Quantity per packing format | 64 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % RH |
| Ratiometric of Vsupply [%] [min] | 10.0 % RH |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 2 ms |
| SCIP dossier no. | 8dfe6f25-e974-4313-ac51-cfbcd9bdb573 |
| SCIP dossier product name | DST P070 |
| Specification key | DST P070 RATIO 0-500PSI SG |
| Supply voltage [V] DC | 5.00 V |
| TEB inside CTR ±FS [%] | 2.00 % RH |
| UL evaluated | Yes |
| Wetted part material | 304L/other |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255291893 |
| Proposition 65 | Cancer and Reproductive Harm |