
Pressure transmitter, DST P070, -1 bar - 36 bar, -14.5 psi - 522 psi
074G0030
Electrical connection: Round Packard Metri-Pack, Pressure connection type: Solder, ODM, Pressure connection size: Solder tube, Specification key: DST P070 MA -1-36BAR SG I
074G0030
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin A |
| + supply | Pin B |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 125 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Round Packard Metri-Pack |
| Electrical connection size | 2 pin |
| Electrical connection standard | 150.2 SERIES |
| Electrical Connector Colour | Black |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| High Clipping Level | 20.50 |
| Housing material | 304L |
| Low Clipping level | 3.80 |
| Material Description | Sensor DST P070 mA -1-36bar SG I/64 |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
| Output signal [mA] [min] | 4 mA |
Characteristic | Value |
|---|---|
| Overload pressure max. [bar] | 108.0 bar |
| Packing format | Industrial pack |
| Pressure connection size | Solder tube |
| Pressure connection standard | For solder tube |
| Pressure connection type | Solder, ODM |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 36.00 bar |
| Pressure range [bar] [min] | -1.00 bar |
| Pressure range [psi] [max] | 522.00 psi |
| Pressure range [psi] [min] | -14.50 psi |
| Pressure unit reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P070 |
| Pulse-snubber | No |
| Quantity per packing format | 64 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 2 ms |
| SCIP dossier no. | 8dfe6f25-e974-4313-ac51-cfbcd9bdb573 |
| SCIP dossier product name | DST P070 |
| Specification key | DST P070 MA -1-36BAR SG I |
| Supply voltage [V] DC [max] | 28.00 V |
| Supply voltage [V] DC [min] | 8.00 V |
| TEB inside CTR ±FS [%] | 2.00 % RH |
| UL evaluated | Yes |
| Wetted part material | 304L/other |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 25 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255262206 |
| Proposition 65 | Cancer and Reproductive Harm |