
Refrigerant distributor, RD 49, 14 pc, 5/8 in, 8 mm
069G2563
Type designation: RD49-J08-B14, Inlet connection type: Solder, ODM, Inlet size [in]: 5/8 in, Number of holes: 14, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RD
069G2563
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Body size | 49 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Inlet connection type | Solder, ODM |
| Inlet size [in] | 5/8 in |
| Material Description | RD49-J08-B14 Ref. Distributor I/15 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Nozzle size [mm] | 8.00 mm |
| Number of holes | 14 pc |
Characteristic | Value |
|---|---|
| Outlet size [mm] | 6.00 mm |
| Packing format | Industrial pack |
| Product group | Refrigerant distributors |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Refrigerant distributor |
| Product Type | RD 49 |
| Quantity per packing format | 15 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d0f35c94-aaef-4876-91a4-6f70717107b5 |
| SCIP dossier product name | RD 21-62 -1 |
| Type designation | RD49-J08-B14 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 342.179 Gram |
| Net weight | 342.073 Gram |
| Volume | 0.482 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428245142 |
| Proposition 65 | Cancer and Reproductive Harm |