
Refrigerant distributor, RD 21, 3 pc, 3/16 in, 5 mm
069G2335
Type designation: RD21-A05-H03, Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 3, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RD
069G2335
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Body size | 21 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Inlet connection type | Solder, ODM |
| Inlet size [mm] | 12.00 mm |
| Material Description | RD21-A05-H03 Ref. distributor I/24 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Nozzle size [mm] | 5.00 mm |
| Number of holes | 3 pc |
Characteristic | Value |
|---|---|
| Outlet size [in] | 3/16 in |
| Packing format | Industrial pack |
| Product group | Refrigerant distributors |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Refrigerant distributor |
| Product Type | RD 21 |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 39694a6a-4da9-4d0b-8aaa-c9c95930b238 |
| SCIP dossier product name | RD 21-49 |
| Type designation | RD21-A05-H03 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.062 Kilogram |
| Net weight | 0.041 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.23 Liter |
| EAN/UPC | 5702424286613 |