
Micro Channel heat exchanger, MCHE D1900-C, Multi pack
021U1298
Rated capacity R410A [kW]: 50.7, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121
021U1298
Product specifications
Characteristic | Value |
|---|---|
| Application area | Air ConditioningChillerRefrigeration |
| Approval | EACPEDUL |
| Approval file name | CE-0062-PED-H-DMC 001-20-CHN-ASA33862ЕАЭС KZ 7100841.13.12.01130 |
| Body material | Aluminium |
| Category | II |
| China RoHS compliance | Yes |
| Coil depth [in] | 1.00 in |
| Coil depth [mm] | 25.4 mm |
| Coil height [in] | 53.66 in |
| Coil height [mm] | 1362.9 mm |
| Coil Length [in] | 50.160 in |
| Coil Length [mm] | 1274.0 mm |
| Connection material | Copper |
| Contains batteries | No |
| Design pressure [MPa] | 4.5 MPa |
| Design pressure [psig] | 653 psig |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fin pitch [mm] | 1.10 mm |
| Flow direction | Single-flow |
| Fluid Group | 12 |
| Identical product | 021U1530 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 7/8 in |
| Inlet size [mm] | 22.20 mm |
| Internal volume [cm3] | 3490.000 cm³ |
| Internal volume [in3] | 213.0 in³ |
| Material Description | MCHE Cond 25.4X1.3X26 DF0101E PEDII M/8 |
| Max. Working Pressure [bar] | 45.0 bar |
| Max. Working Pressure [psig] | 653 psig |
Characteristic | Value |
|---|---|
| Mounting bar material | Aluminium |
| Number of tubes [pcs] | 142 |
| Operation Ambient Temp [°C] [max] | 72 °C |
| Operation Ambient Temp [°C] [min] | -40 °C |
| Operation Ambient Temp [°F] [max] | 162 °F |
| Operation Ambient Temp [°F] [min] | -40 °F |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 7/8 in |
| Outlet size [mm] | 22.20 mm |
| Packing format | Multi pack |
| Part Number | DF0101E |
| Product accessories | No |
| Product group | Heat exchangers |
| Product line | Micro Channel Heat Exchangers |
| Product name | Micro Channel heat exchanger |
| Product Type | MCHE D1900-C |
| Quantity per packing format | 8 pc |
| Rated cap. conditions [IMP] | Ambient temp.=95 °FDelta t=21.6 °FSubcooling=9 °FAir speed=492 ft/min |
| Rated cap. conditions [SI] | Ambient temp.=35 °CDelta t=12 °CSubcooling=5 °CAir speed=2.5 m/s |
| Rated capacity R410A [kW] | 50.70 kW |
| Rated capacity R410A [TR] | 14.42 TR |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1234yfR1234ze(E)R134aR22R290R32R404AR407CR410AR444BR448AR449AR449BR452AR452BR454AR454BR454CR455AR513AR513BR514AR515AR515BR600a |
| Serviceable | No |
| Temperature range [°C] [max] | 121 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 250 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | D1900-C |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.136 Kilogram |
| Net weight | 24 Kilogram |
| Volume | 99.024 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162525807 |
| Proposition 65 | Cancer and Reproductive Harm |