
Micro Plate heat exchanger, MPHE H39-EZU, Number of plates: 72
111B7258
Max. Working Pressure [bar]: 35, Heat pump, Function: Evaporator, Brazing material: Copper brazing
111B7258
Product specifications
Characteristic | Value |
|---|---|
| Application | Heat pump |
| Approval | ASCECRNEACUL |
| Brazing material | Copper brazing |
| Category | Art. 4, par. 3 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Stud |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Evaporator |
| Function note | With distributor |
| H1 conn. size | Null |
| H1 conn. type | Null |
| H2 conn. size | Null |
| H2 conn. type | Null |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Heat Exchanger H39-EZU-72 |
| Max working pressure [psi] | 508 psi |
| Max. Working Pressure [bar] | 35.0 bar |
| Model No. | 39 |
| Number of plates | 72 |
| Packing format | Single pack |
| Plate material no. | AISI 316L |
| Plate pattern | EZU |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Micro Plate heat exchanger |
| Product Type | MPHE H39-EZU |
| Q1 conn. size range | H1C |
| Q1 conn. type | Solder connection |
| Q2 conn. size range | H1C |
| Q2 conn. type | Solder connection |
| Q3 conn. size range | H3/8A |
| Q3 conn. type | Solder connection |
| Q4 conn. size range | H3/4H |
| Q4 conn. type | Solder connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A |
| Type designation | H39-EZU |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.4 Kilogram |
| Net weight | 7.25 Kilogram |
| Volume | 12.229 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162686379 |
| Proposition 65 | Cancer and Reproductive Harm |