
Micro Plate heat exchanger, MPHE C62L-EZ-J, Number of plates: 90
111B3644
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
111B3644
Product specifications
Characteristic | Value |
|---|---|
| Application | Chiller |
| Approval | ASCRNPEDRoHSUAUL |
| Brazing material | Copper brazing |
| Category | II |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Design temperature range [°C] [max] | 200 °C |
| Design temperature range [°C] [min] | -196 °C |
| Design temperature range [°F] [max] | 320 °F |
| Design temperature range [°F] [min] | -390 °F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Stud |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Evaporator |
| Function note | With distributor |
| H1 conn. size | G1''1/2 |
| H1 conn. type | Null |
| H2 conn. size | G1''1/2 |
| H2 conn. type | Null |
| H3 conn. size | Null |
| H3 conn. type | Null |
| H4 conn. size | Null |
| H4 conn. type | Null |
| H5 conn. size | Null |
| H5 conn. type | Null |
| H6 conn. size | Null |
| H6 conn. type | Null |
| In scope of WEEE | No |
| Material Description | Heat Exchanger C62L-EZ-J-90 |
Characteristic | Value |
|---|---|
| Max working pressure [psi] | 711 psi |
| Max. Working Pressure [bar] | 49.0 bar |
| Model no. | 62 |
| Number of plates | 90 |
| Packing format | Single pack |
| Plate material | AISI 316L |
| Plate material no. | AISI 316L |
| Plate pattern | Z-J |
| Product group | Heat exchangers |
| Product line | 31 |
| Product name | Micro Plate heat exchanger |
| Product Type | MPHE C62L-EZ-J |
| Q1 conn. size range | QB6.2 |
| Q1 conn. type | Adapter |
| Q2 conn. size range | QB6.2 |
| Q2 conn. type | Adapter |
| Q3 conn. size range | H3/4H |
| Q3 conn. type | Solder connection |
| Q4 conn. size range | H32B |
| Q4 conn. type | Solder connection |
| Q5 conn. size range | Null |
| Q5 conn. type | Null |
| Q6 conn. size range | Null |
| Q6 conn. type | Null |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR290R32R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B |
| Type designation | C62L-EZ-J |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.65 Kilogram |
| Net weight | 15.5 Kilogram |
| Volume | 21.036 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424608743 |
| Proposition 65 | Cancer and Reproductive Harm |