Danfoss logo
DCR CO2-product-category

DCR CO2

Danfoss ELIMINATOR® filter driers withreplaceable solid core, type DCR, are for use inliquid and / or suction lines in CO2 refrigerationsystems.
They offer a high system reliability by designand performance with a high flow rate, in alightweight shape.
All solid cores have an optimized uniform grainsize ensuring effective dirt removal and lowpressure drop. The robust solid cores withstandpressure surge and vibration.

Features and benefits

  • Easy handling - compact design.
    Cartridge design – Ease of serviceability.
    Optimized core plate, inlet and outlet design offers higher flow capacity.
  • DCR housing and top cover:
  • Inserts for DCR housing:

Reliable 90 bar filter driers with solid core

Danfoss ELIMINATOR® filter driers with replaceable solid core, type DCR, are designed for use in liquid and suction lines in CO2 refrigeration systems. The range features a variety of core designs for high moisture absorption and acid removal to reduce the risk of compressor burnout.

The DCR 90 bar filter driers for CO2 is a lightweight solution with a unique cartridge design for easy service. They also offer high system reliability and a high-performing flow rate.

Product Highlights

  • Solid core construction
  • Compatible with R744
  • Working pressure up to 90 bar (1305 psi)
  • Superior flow rate
  • No welded joints for high reliability
  • Unique cartridge design for easy service
  • Lightweight easy to handle solution (1 core 14kg and 2 cores 19kg)
  • UL, PED, and CRN approved