
AS-DIN Side
080G6029
Packing format: Single pack, Quantity per packing format: 1
080G6029
Product specifications
Characteristic | Value |
|---|---|
| Application area | Programmable controller |
| Approval | CE |
| China RoHS compliance | Yes with exemptions |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Without Display |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c)7(a)7(c)-I |
| Function | Din rail jumper left+right |
| Material Description | AS-DIN Side Connector Kit |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Connector |
| Product Type | AS-DIN Side |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | fa63f571-d6cd-4799-a155-a4843b8a0e47 |
| SCIP dossier product name | AS-DIN Side Connector Kit |
| Serviceable | No |
| Type designation | AS-DIN Side connector kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.047 Kilogram |
| Net weight | 0.024 Kilogram |
| Volume | 0.206 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162703526 |
| Proposition 65 | Cancer and Reproductive Harm |