
Fan speed controller
061H3145
Factory setting [bar]: 8, P band max. [bar]: 4.5, Regulation range [bar] Pe [Min]: 8, Regulation range [bar] Pe [Max]: 18
061H3145
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compatible motors | EC fan motors |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Out of scope |
| Factory setting [psig] | 116.0 psig |
| Housing | Closed |
| Identical product | 061H3245 |
| Material Description | XGE Fan Speed Controller 2SEI I/60 |
| Max. Working Pressure [bar] | 47.0 bar |
| Max. Working Pressure [psig] | 681 psig |
| P band max. [bar] | 4.5 bar |
| P band max. [psi] | 65.0 psi |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Pressure connection notes | with Schrader |
| Pressure inlet conn. size [in] | 1/4 |
| Pressure inlet conn. std. | DIN 8906 |
| Pressure inlet conn. type | Flare |
| Pressure inlet Internal/Extern | Female |
| Product accessories | No |
| Product group | Electronic controllers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Fan speed controller |
| Product Type | XGE |
| Quantity per packing format | 60 pc |
| Refrigerants | R134aR22R404AR407AR407CR407FR407HR410AR448AR449AR449BR449CR450AR452AR463AR507AR513AR515B |
| Regulation range [bar] Pe [max] | 18.00 bar |
| Regulation range [bar] Pe [min] | 8.00 bar |
| Regulation range [MPa] Pe [max] | 1.80 MPa |
| Regulation range [MPa] Pe [min] | 0.80 MPa |
| Regulation range [psig] Pe [max] | 261.00 psig |
| Regulation range [psig] Pe [min] | 116.00 psig |
| Serviceable | No |
| Supply voltage [V] DC | 10.00 V |
| Type designation | XGE-2SEI |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.225 Kilogram |
| Net weight | 0.19 Kilogram |
| Volume | 0.735 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428531580 |
| Proposition 65 | Cancer and Reproductive Harm |