Fan speed controller
061H3081
Factory setting [bar]: 28, Number of Phases: 1, P band max. [bar]: 7, Regulation range [bar] Pe [Min]: 22, Regulation range [bar] Pe [Max]: 39
061H3081
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -20 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | ATEXCECSAEACUL |
| CE evaluated | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosure rating IP | IP65 |
| EX Sales text | -20°C<Ta<40°C (for 4 Amps)-20°C<Ta<55°C (for 3 Amps)II 3G Ex ec nC IIA GcUL22 ATEX 2814U |
| Factory setting [psig] | 406.0 psig |
| Frequency [Hz] | 50/60 Hz |
| Housing | Closed |
| Material Description | XGE Fan Speed Controller M/50 |
| Max. current output/phase [A] | 3 A |
| Max. Working Pressure [bar] | 47.0 bar |
| Max. Working Pressure [psig] | 681 psig |
| Min speed setting [%] | 35%@60Hz45%@50Hz |
| Number of Phases | 1 |
| P band max. [bar] | 7.0 bar |
| P band max. [psi] | 101.0 psi |
| Packing format | Multi pack |
| Parts included | Plug |
Characteristic | Value |
|---|---|
| Pressure connection notes | with Schrader |
| Pressure inlet conn. size [in] | 1/4 |
| Pressure inlet conn. std. | DIN 8906 |
| Pressure inlet conn. type | Flare |
| Pressure inlet Internal/Extern | Female |
| Product accessories | Electron. control accessories |
| Product group | Electronic controllers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Fan speed controller |
| Product Type | XGE |
| Quantity per packing format | 50 pc |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR22R290R32R404AR407AR407CR407FR407HR410AR448AR449AR449BR449CR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600a |
| Regulation range [bar] Pe [max] | 39.00 bar |
| Regulation range [bar] Pe [min] | 22.00 bar |
| Regulation range [MPa] Pe [max] | 3.90 MPa |
| Regulation range [MPa] Pe [min] | 2.20 MPa |
| Regulation range [psig] Pe [max] | 566.00 psig |
| Regulation range [psig] Pe [min] | 319.00 psig |
| Serviceable | No |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 200 V |
| Type designation | XGE-6MC-7QA915 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.272 Kilogram |
| Net weight | 0.19 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.771 Liter |
| EAN/UPC | 5702424693626 |