
Electron. control accessories, PT2 -40/+40°C TEMP PROBE
WNAP40-517
Packing format: Single pack, Quantity per packing format: 1
WNAP40-517
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PT2 -40/+40°C TEMP PROBE |
| Packing format | Single pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Thermometer |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.101 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.728 Liter |
| EAN/UPC | 5715162709443 |