
Electron. control accessories, SENSOR AK-2 PULLUP KIT FOR TP-1
TP1KIT
Packing format: Multi pack, Quantity per packing format: 50
TP1KIT
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SENSOR AK-2 PULLUP KIT FOR TP-1 |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Temperature sensor |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances 0.1 | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 3 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.017 Liter |
| EAN/UPC | 5702428455022 |