
Electron. control accessories, SPLITCORE CT 1.25" I.D.400A/CTS1250-400
CTS12504
Packing format: Single pack, Quantity per packing format: 1
CTS12504
Product specifications
Characteristic | Value |
|---|---|
| Application area | Energy metering |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | Current Transformers |
| Material Description | SPLITCORE CT 1.25" I.D.400A/CTS1250-400 |
| Packing format | Single pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Current transformer |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.321 Kilogram |
| Net weight | 0.315 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.374 Liter |
| EAN/UPC | 5702428455824 |