
Electron. control accessories, EKA 164A, Display, Universal,Green I/24, EKC Controllers
084B8670
Packing format: Industrial pack, Quantity per packing format: 24
084B8670
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Function | Display green |
| In scope of WEEE | Yes |
| Material Description | EKA 164A, Display, Universal,Green I/24 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Display |
| Product Type | Accessory |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances 0.1 | No |
| Type designation | EKA 164A |
| Used for product | EKC Controllers |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.041 Kilogram |
| Net weight | 0.036 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.123 Liter |
| EAN/UPC | 5702428434256 |