
Electron. control accessories, Accessory bag w. terminals, Case contrl
084B8166
Packing format: Multi pack, Quantity per packing format: 10
084B8166
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | For Optyma Plus & AK-CC 421 |
| Further information | For one I-pack of controllers. |
| Material Description | Accessory bag w. terminals, Case contrl |
| Packing format | Multi pack |
| PFAS content [Yes/No] | No |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Accessories |
| Product Type | Accessory |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c7dcc93b-105f-4686-b7f9-6775e94f8d4a |
| SCIP dossier product name | EKC Accessories |
| Used for product | Case Controller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 696 Gram |
| Net weight | 600 Gram |
| Volume | 1.85 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162507957 |
| Proposition 65 | Cancer and Reproductive Harm |