
AK-CC55 Compact
084B4200
Used for product: AK-CC55 Compact, Packing format: Industrial pack, Quantity per packing format: 48
084B4200
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | CONNECTOR KIT |
| Further information | Connectors for Compact |
| Identical product | 084B4065 |
| In scope of WEEE | Yes |
| Material Description | Connector bag for Water Loop I-pack |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| PFAS content [Yes/No] | No |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Terminal |
| Product Type | Accessory |
| Quantity per packing format | 48 pc |
| REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | e6e926ac-d027-447f-9bf4-22157c1b2e07 |
| SCIP dossier product name | Connector for Water Loop |
| Used for product | AK-CC55 Compact |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.059 Kilogram |
| Net weight | 0.05 Kilogram |
| Volume | 0.002 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162507964 |
| Proposition 65 | Cancer and Reproductive Harm |