
Communication module, TP78-05
084B2255
Function: Network Bridge, FTT10-RS485
084B2255
Product specifications
Characteristic | Value |
|---|---|
| Application area | Field Bus communications |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Controller type | Repeater, Bridge |
| Current consumption [mA] | 130 mA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Frequency [Hz] | 50/60 Hz |
| Function | Network Bridge, FTT10-RS485 |
Characteristic | Value |
|---|---|
| Material Description | Repeater,Accessories,FTT to RS485 Bridge |
| Packing format | Single pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Communication module |
| Product Type | TP78-05 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
| Supply voltage [V] AC | 12 V |
| Supply voltage [V] DC | 12 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 256 Gram |
| Net weight | 250 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.941 Liter |
| EAN/UPC | 5702428406598 |