
Repeater, AKA 223
084B2241
Controller type: Repeater, Function: LON RS485
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Electronic controls
084B2241
Product specifications
Characteristic | Value |
|---|---|
| Application area | Data communication |
| Contains batteries | No |
| Controller type | Repeater |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Incl. Power supply |
| Function | LON RS485 |
| Material Description | DEL AKA 223, Accessories, LON Repeater |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Repeater |
| Product Type | AKA 223 |
| Quantity per packing format | 9 pc |
| REACH Candidate List substances 0.1 | No |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.508 Kilogram |
| Net weight | 0.44 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.172 Liter |
| EAN/UPC | 5702428095303 |