
DIN RAIL
080Z0290
DIN RAIL for AK2 module/ 1 M pc. 8961K15
080Z0290
Product specifications
Characteristic | Value |
|---|---|
| 1. Manufacturer, Part no. | McMaster Carr, 8961K15 |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | Length 1 meter |
Characteristic | Value |
|---|---|
| Material Description | DIN RAIL for AK2 module/ 1 M pc. 8961K15 |
| PFAS content [Yes/No] | No |
| Product group | Regionally specified kits |
| Product line | Electronic Controllers and Services |
| Product name | Mounting kit |
| Product Type | DIN RAIL |
| REACH Candidate List substances 0.1 | No |
| Used for product | N/A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.319 Kilogram |
| Volume | 0.263 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428454728 |
| Proposition 65 | Cancer and Reproductive Harm |