
Accessories, electron. control, AS-KEY
080G6036
Type designation: AS-KEY, Function: USB Dongle for AS Design
080G6036
Product specifications
Characteristic | Value |
|---|---|
| Application area | Programmable controller |
| Approval | C UL US LISTEDCE |
| CE evaluated | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | Without display |
| Function | USB Dongle for AS Design |
| Material Description | AS-KeySinglePack |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Accessories, electron. control |
| Product line | Electronic Controllers and Services |
| Product name | Accessory |
| Product Type | AS-KEY |
| Quantity per packing format | 1 pc |
| Type designation | AS-KEY |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18 Gram |
| Net weight | 3 Gram |
| Volume | 0.152 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162981313 |
| Proposition 65 | Cancer and Reproductive Harm |