HCZC0275UWE300R
114N3660
Segment usage: Medium Back Pressure, Refrigerants: R448A, Compressor power supply [V]: 400/3/50 460/3/60
114N3660
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 3008 m³/h |
| Applications | MBP |
| Compressor model | MTZ036-4 |
| Compressor power supply [V] | 400/3/50 460/3/60 |
| Condenser type | D5 |
| CoolselectorFilter | Active models |
| Description | HCZC0275UWE300R |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | R |
| Family | Optyma™ |
| Fan blade size [mm] | 350.000 mm |
| Fan current @ 60Hz [A] | 0.27 A |
| Fan diameter [mm] | 350 mm |
| Fan power consumption @ 60Hz [W] | 298 W |
| Fan power output @ 60Hz [W] | 160 W |
| Fan power supply [V/Ph/Hz] | 400/3/50 460/3/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 460 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 460 V |
| Frequency [Hz] | 50/60 Hz |
| High value of nominal voltage at 50Hz [V] | 440 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
| High value of voltage range at 50Hz [V] | 415 V |
| High value of voltage range at 60Hz [V] | 480 V |
| Liquid line connection [in] | 3/8 in |
Characteristic | Value |
|---|---|
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 440 V |
| Low value of voltage range at 50Hz [V] | 340 V |
| Low value of voltage range at 60Hz [V] | 415 V |
| Material Description | HCZC0275UWE300R 400-460V 50-60Hz UL/CE |
| MCC | 9 A |
| Model number | HCZC0275UWE300R |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 3 |
| Number of fans | 1 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WE |
| Receiver approval | CEUL |
| Receiver volume [L] | 4.2 L |
| Refrigerants | R448A |
| RLA | 5.4 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection size [in] | 5/8 in |
| Version | WE : Electrical box, receiver, dual pressure control, cartridge fan-cycling control. Units larger than 3 HP use KPU fan-cycling control |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 78.98 Kilogram |
| Net weight | 60.98 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 156.247 Liter |
| EAN/UPC | 5715255261179 |